SMPR, Double Measuring Fork (5113321)

SMPR, Double Measuring Fork 5113321

Product Details:

Manufacturer part number: 5113321

Brand: MAHR

Price: 750.86

Delivery time: 7 Days


Technical Data:

Reference-No.: FD2612

Diameter in mm: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113321

Part Number
5113321
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Diameter in mm
(mm)

750.86 €

1 7 Days FD2612-

Loading...

  1. 1

Tech Support