TR8A Ball cont. point L58 steel (5113106)

TR8A Ball cont. point L58 steel 5113106

Product Details:

Manufacturer part number: 5113106

Brand: MAHR

Price: 54.00

Delivery time: 7 Days


Technical Data:

Reference-No.: TR8-08

Diameter in mm: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113106

Part Number
5113106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Diameter in mm
(mm)

54.00 €

1 7 Days TR8-088

Loading...

  1. 1

Basic information

Material Contact surface steel

Tech Support