EB-F Extension (5114365)

EB-F Extension 5114365

Product Details:

Manufacturer part number: 5114365

Brand: MAHR

Price: 251.43

Delivery time: 7 Days


Technical Data:

Reference-No.: 048705F200

Length (mm): 200 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5114365

Part Number
5114365
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Length (mm)
(mm)

251.43 €

1 7 Days 048705F200200

Loading...

  1. 1

Tech Support