Manufacturer part number: 5324070
Brand: MAHR
Price: 531.43 €
Delivery time: 61 Days
Dimensions a in mm: 128.7 mm
Dimensions f in mm: 8 mm
Dimension m in mm: 12.5 mm
Dimensions c in mm: 37 mm
Linearity deviation within +/- .020": 20 µ"
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5324070
Part Number
|
---|
5324070 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimensions a in mm (mm) | Dimensions f in mm (mm) | Dimension m in mm (mm) | Dimensions c in mm (mm) | Linearity deviation within +/- .020" | Repeatability fw in inches (text) | Measuring value hysteresis fu in inches (text) | Linearity deviation within +/- .039" | Dimension k in mm (mm) | Connection thread g | Compatibility | Dimensions i in mm (mm) | Dimension j in mm (mm) | Dimensions h in mm (mm) | Dimensions d in mm (mm) | Measuring range, test indicator, comparator, probe inches | Dimension l in mm (mm) | Linearity deviation within +/- .079" | Distance to lower stop (inch) | Dimensions b in mm (mm) | Distance to upper stop (inch) | Dimensions e in mm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
531.43 € | 1 | 61 Days | 128.7 | 8 | 12.5 | 37 | 20 µ" | 8 µ" | 20 µ" | 80 µ" | 9 | M 2,5 | Mahr VLDT | 26.5 | 3.6 | 14 | 6 | ± .079" | 8.3 | 160 µ" | - .09 ... 0" | 28 | .33 ... .41" | 9.2 |
Loading...
Measuring range, test indicator, comparator, probe | ± 2 | Hysteresis error of the measured value µm(µm) | 1 | Distance to upper stop | +8.4 . . . 10.4 |
---|---|---|---|---|---|
Linearity deviation within +/- 0,5 mm(µm) | 0.5 | Sensitivity deviation(%) | 0.3 | IP protection category | IP 64 |
Package contains | instruction manual; cap for radial cable output; spanner for preliminary stroke setting | Measuring force (text) | 0,75 N +/- 0,15 N | Linearity deviation within +/- 2,0 mm(µm) | 4 |
Cable length(m) | 2.5 | Temperature coefficient(µm/°C) | 0.15 | Linearity deviation within +/- 1,0 mm(µm) | 2 |
Repeatability µm(µm) | 0.2 | Distance to lower stop | -2.2 . . . 0 | Increase in measuring force | 0,1 N/mm |
Configure
Basic Attributes
Dimensions a in mm(mm)
Dimensions f in mm(mm)
Dimension m in mm(mm)
Dimensions c in mm(mm)
Linearity deviation within +/- .020"
Repeatability fw in inches (text)
Measuring value hysteresis fu in inches (text)
Linearity deviation within +/- .039"
Dimension k in mm(mm)
Connection thread g
Compatibility
Dimensions i in mm(mm)
Dimension j in mm(mm)
Dimensions h in mm(mm)
Dimensions d in mm(mm)
Measuring range, test indicator, comparator, probe inches
Dimension l in mm(mm)
Linearity deviation within +/- .079"
Distance to lower stop (inch)
Dimensions b in mm(mm)
Distance to upper stop (inch)
Dimensions e in mm(mm)
Filter by standard shipping days
Optional Attributes