Manufacturer part number: 5318451
Brand: MAHR
Price: 2,605.71 €
Delivery time: 7 Days
Magnification: 5000:1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5318451
Data interface | RS-232C; wireless | Features | 1 | Test steps | 1 |
---|---|---|---|---|---|
Resolution mm | 0,1 | Energy supply | Power source; 230 V/115 V; 50/60 Hz | Error limit, digital display | +/- 1 place |
Measuring combination | +A, -A | Programs | 1 | IP protection category | IP 43 |
Package contains | instruction manual; power source | Inputs for pneumatic measuring equipment | 1 | Dynamic functions | Max, Min, Max-Min, (Max+Min)/2, Average |
Compatibility | Mahr | Range of analog display inches | ± .0001''; ± .0003"; ± .001''; ± .003''; ± .01''; ± .03''; ± .1''; ± .3''; tolerance related | Range of analog display mm | ± 1; ± 3; ± 10; ± 30; ± 100; ± 300; ± 1000; ± 3000; ± 10000; tolerance related |
Configuration | PC, keyboard | Tolerance display | Via color change of the analog display | Display | 101 LED elements, 3 color |
Range of digital display mm | ± 2000; ± 10000 | Error limit, analog display | 1% (101 LEDs) |