Inductive probe Millimar P2010 UA (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5324023
5324023KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions a in mm
(mm)
Dimensions f in mm
(mm)
Dimension m in mm
(mm)
Dimensions c in mm
(mm)
Dimension k in mm
(mm)
Connection thread g Compatibility Dimensions i in mm
(mm)
Dimension j in mm
(mm)
Dimensions h in mm
(mm)
Dimension l in mm
(mm)
Dimensions b in mm
(mm)
Increase in measuring force Dimensions e in mm
(mm)

531.43 €

1 7 Days 125.7812.5349M 2,5Marposs26.53.6148.3280,1 N/mm9.2

582.29 €

1 42 Days ------------0.1 N/mm-

Loading...

  1. 1

Basic information

Linearity deviation within +/- .197" 200 µ" Measuring range, test indicator, comparator, probe ± 5 Hysteresis error of the measured value µm(µm) 1
Distance to upper stop +5.3 Sensitivity deviation(%) 0.3 Linearity deviation within +/- 5,0 mm(µm) 20
IP protection category IP 64 Repeatability fw in inches (text) 8 µ" Package contains instruction manual; cap for radial cable output; spanner for preliminary stroke setting
Measuring force (text) 0,75 N +/- 0,15 N Linearity deviation within +/- 2,0 mm(µm) 4 Measuring value hysteresis fu in inches (text) 40 µ"
Cable length(m) 2.5 Temperature coefficient(µm/°C) 0.15 Repeatability µm(µm) 0.2
Dimensions d in mm(mm) 6 Measuring range, test indicator, comparator, probe inches ± .197" Linearity deviation within +/- .079" 160 µ"
Distance to lower stop -5.3 Distance to lower stop (inch) - .20" Distance to upper stop (inch) + .20"

Tech Support