SMPR, Swivel Element, Long, Type A (5113621)

SMPR, Swivel Element, Long, Type A 5113621

Product Details:

Manufacturer part number: 5113621

Brand: MAHR

Price: 242.29

Delivery time: 7 Days


Technical Data:

Reference-No.: 048621A075

Angle a: 0 °

Length (mm): 75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113621

Part Number
5113621
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

242.29 €

1 7 Days 048621A075075

Loading...

  1. 1

Tech Support