Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
5323010DKS |
5323010KAL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Linearity deviation within +/- .020" | Repeatability fw in inches (text) | Measuring value hysteresis fu in inches (text) | Linearity deviation within +/- .039" | Dimensions d in mm (mm) | Measuring range, test indicator, comparator, probe inches | Linearity deviation within +/- .079" | Distance to lower stop (inch) | Distance to upper stop (inch) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
448.00 € | 1 | 42 Days | - | - | - | - | - | - | - | - | - | ||
433.71 € | 1 | 42 Days | 16 µ" | 4 µ" | 20 µ" | 60 µ" | 6 | ± .079" | 120 µ" | - .09 ... 0" | + .09 ... .173" |
Loading...
Measuring range, test indicator, comparator, probe | ± 2 | Hysteresis error of the measured value µm(µm) | 0.5 | Distance to upper stop | +2.2 . . . 4.4 |
---|---|---|---|---|---|
Linearity deviation within +/- 0,5 mm(µm) | 0.4 | Sensitivity deviation(%) | 0.3 | IP protection category | IP 64 |
Package contains | instruction manual; cap for radial cable output; spanner for preliminary stroke setting | Measuring force (text) | 0,75 N +/- 0,15 N | Linearity deviation within +/- 2,0 mm(µm) | 3 |
Cable length(m) | 2.5 | Temperature coefficient(µm/°C) | 0.15 | Linearity deviation within +/- 1,0 mm(µm) | 1.5 |
Repeatability µm(µm) | 0.1 | Distance to lower stop | -2.2 . . . 0 | Increase in measuring force | 0,2 N/mm |
Configure
Basic Attributes
Linearity deviation within +/- .020"
Repeatability fw in inches (text)
Measuring value hysteresis fu in inches (text)
Linearity deviation within +/- .039"
Dimensions d in mm(mm)
Measuring range, test indicator, comparator, probe inches
Linearity deviation within +/- .079"
Distance to lower stop (inch)
Distance to upper stop (inch)
Filter by standard shipping days
Optional Attributes