SMPR, Insert Flat (5113000)

SMPR, Insert Flat 5113000

Product Details:

Manufacturer part number: 5113000

Brand: MAHR

Price: 13.60

Delivery time: 7 Days


Technical Data:

Material Contact surface: steel

Dimension E: - mm

Reference-No.: P19A

Dimension L: - mm

Diameter in mm: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113000

Part Number
5113000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Contact surface Dimension E
(mm)
Reference-No. Dimension L
(mm)
Diameter in mm
(mm)
Length (mm)
(mm)

13.60 €

1 7 Days steel-P19A-1520

Loading...

  1. 1

Tech Support