Inductive probe Millimar 1304 K

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5313049
5313049DKS
5313049KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Linearity deviation within +/- .020" Repeatability fw in inches (text) Measuring value hysteresis fu in inches (text) Linearity deviation within +/- .039" Temperature coefficient
(µm/°C)
Measuring range, test indicator, comparator, probe inches Distance to lower stop (inch) Distance to upper stop (inch)

723.43 €

1 7 Days 40 µ"6 µ"8 µ"160 µ"0.15± .039"- .043"+ .043"

788.57 €

1 42 Days --------

774.29 €

1 42 Days 40 µ"6 µ"8 µ"160 µ"0.15± .039"- .043"+ .043"

Loading...

  1. 1

Basic information

Measuring range, test indicator, comparator, probe ± 1 Hysteresis error of the measured value µm(µm) 0.2 Distance to upper stop +1.1
Linearity deviation within +/- 0,5 mm(µm) 1 Sensitivity deviation(%) 1 IP protection category IP 62
Measuring force (text) 0,75 N +/- 0,15 N Cable length(m) 1.5 Linearity deviation within +/- 1,0 mm(µm) 4
Repeatability µm(µm) 0.15 Compatibility Mahr LVDT Distance to lower stop 1.1
Increase in measuring force 0,15 N/mm

Tech Support