EB-C Extension (5114343)

EB-C Extension 5114343

Product Details:

Manufacturer part number: 5114343

Brand: MAHR

Price: 154.29

Delivery time: 7 Days


Technical Data:

Reference-No.: 048705C015

Length (mm): 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5114343

Part Number
5114343
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Length (mm)
(mm)

154.29 €

1 7 Days 048705C01515

Loading...

  1. 1

Tech Support