Manufacturer part number: 5113148
Brand: MAHR
Price: 109.71 €
Delivery time: 7 Days
Reference-No.: 048632/6
Length (mm): 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5113148
Material Contact surface | carbide |
---|