Manufacturer part number: 4400193DKS
Brand: MAHR
Price: 436.57 €
Delivery time: 42 Days
Dimensions a in mm: - mm
Dimensions c in mm: - mm
Linearity deviation within +/- .020": -
Repeatability fw in inches (text): -
Package contains: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4400193DKS
Part Number
|
---|
4400193DKS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimensions a in mm (mm) | Dimensions c in mm (mm) | Linearity deviation within +/- .020" | Repeatability fw in inches (text) | Package contains | Measuring value hysteresis fu in inches (text) | Linearity deviation within +/- .039" | Temperature coefficient (µm/°C) | Dimensions d in mm (mm) | Measuring range, test indicator, comparator, probe inches | Distance to lower stop (inch) | Dimensions b in mm (mm) | Distance to upper stop (inch) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
436.57 € | 1 | 42 Days | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Measuring range, test indicator, comparator, probe | ± 1 | Hysteresis error of the measured value µm(µm) | 0.5 | Distance to upper stop | +2.2 . . . 4.4 |
---|---|---|---|---|---|
Linearity deviation within +/- 0,5 mm(µm) | 1 | Sensitivity deviation(%) | 0.3 | IP protection category | IP 64 |
Measuring force (text) | Depending upon air pressure | Linearity deviation within +/- 1,0 mm(µm) | 3 | Repeatability µm(µm) | 0.1 |
Compatibility | Tesa | Distance to lower stop | -2.2 . . . 0 |
Configure
Basic Attributes
Dimensions a in mm(mm)
Dimensions c in mm(mm)
Linearity deviation within +/- .020"
Repeatability fw in inches (text)
Package contains
Measuring value hysteresis fu in inches (text)
Linearity deviation within +/- .039"
Temperature coefficient(µm/°C)
Dimensions d in mm(mm)
Measuring range, test indicator, comparator, probe inches
Distance to lower stop (inch)
Dimensions b in mm(mm)
Distance to upper stop (inch)
Filter by standard shipping days
Optional Attributes