Manufacturer part number: 5331120
Brand: MAHR
Price: 510.86 €
Delivery time: 7 Days
Energy supply: + 5V from N 1700 Bus
IP protection category: IP 42
Resolution µm: 0,1
Compatibility: Mahr; Mahr 1340; Mahr half-bridge; Mahr LVDT; Mahr VLDT
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5331120
Part Number
|
---|
5331120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Energy supply | IP protection category | Resolution µm | Compatibility | |
---|---|---|---|---|---|---|---|---|
510.86 € | 1 | 7 Days | + 5V from N 1700 Bus | IP 42 | 0,1 | Mahr; Mahr 1340; Mahr half-bridge; Mahr LVDT; Mahr VLDT |
Loading...
Data interface | RS-485 | Data transmission rate(Hz) | 4189 | Probe inputs | 2 |
---|---|---|---|---|---|
Package contains | instruction manual | Configuration | Millimar Cockpit Software |