Inductive probe Millimar P2104 FB (5324084)

Inductive probe Millimar P2104 FB 5324084

Product Details:

Manufacturer part number: 5324084

Brand: MAHR

Price: 593.14

Delivery time: 7 Days


Technical Data:

Dimensions a in mm: 128.7 mm

Dimension m in mm: 12.5 mm

Dimensions c in mm: 37 mm

Repeatability fw in inches (text): 8 µ"

Measuring value hysteresis fu in inches (text): 20 µ"


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5324084

Part Number
5324084
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions a in mm
(mm)
Dimension m in mm
(mm)
Dimensions c in mm
(mm)
Repeatability fw in inches (text) Measuring value hysteresis fu in inches (text) Dimension k in mm
(mm)
Connection thread g Compatibility Dimensions i in mm
(mm)
Dimension j in mm
(mm)
Dimensions h in mm
(mm)
Dimensions d in mm
(mm)
Measuring range, test indicator, comparator, probe inches Dimension l in mm
(mm)
Distance to lower stop (inch) Dimensions b in mm
(mm)
Distance to upper stop (inch) Dimension f in inches
(inch)
Dimensions e in mm
(mm)

593.14 €

1 7 Days 128.712.5378 µ"20 µ"94/48 UNFFederal26.53.6146± .079"8.3- .09 ... 0"28.33 ... .41"0.3759.2

Loading...

  1. 1

Basic information

Measuring range, test indicator, comparator, probe ± 2 Hysteresis error of the measured value µm(µm) 1 Distance to upper stop +8.4 . . . 10.4
Linearity deviation within +/- 0,5 mm(µm) 0.5 Sensitivity deviation(%) 0.3 IP protection category IP 64
Package contains instruction manual; cap for radial cable output; spanner for preliminary stroke setting Measuring force (text) Depending upon air pressure Linearity deviation within +/- 2,0 mm(µm) 4
Cable length(m) 2.5 Temperature coefficient(µm/°C) 0.15 Linearity deviation within +/- 1,0 mm(µm) 2
Repeatability µm(µm) 0.2 Distance to lower stop -2.2 . . . 0

Tech Support