SMPR, Centring Pin (5114936)

SMPR, Centring Pin 5114936

Product Details:

Manufacturer part number: 5114936

Brand: MAHR

Price: 318.86

Delivery time: 7 Days


Technical Data:

Reference-No.: PR7770/08.5

Diameter in mm: 8.5 mm

Dimension N: 10 mm

Angle a: - °

Length (mm): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5114936

Part Number
5114936
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Diameter in mm
(mm)
Dimension N
(mm)
Angle a
(°)
Length (mm)
(mm)

318.86 €

1 7 Days PR7770/08.58.510--

Loading...

  1. 1

Tech Support