Manufacturer part number: 5331141
Brand: MAHR
Price: 795.43 €
Delivery time: 7 Days
Energy supply: + 5V from N 1700 Bus
IP protection category: IP 42
Resolution µm: 0,1
Compatibility: Tesa
Configuration: Millimar Cockpit Software
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5331141
Part Number
|
---|
5331141 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Energy supply | IP protection category | Resolution µm | Compatibility | Configuration | |
---|---|---|---|---|---|---|---|---|---|
795.43 € | 1 | 7 Days | + 5V from N 1700 Bus | IP 42 | 0,1 | Tesa | Millimar Cockpit Software |
Loading...
Data interface | RS-485 | Data transmission rate(Hz) | 4189 | Probe inputs | 4 |
---|---|---|---|---|---|
Package contains | instruction manual |