P11R Standard cont. point (5113074)

P11R Standard cont. point 5113074

Product Details:

Manufacturer part number: 5113074

Brand: MAHR

Price: 28.86

Delivery time: 7 Days


Technical Data:

Reference-No.: P42R

Length (mm): 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113074

Part Number
5113074
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Length (mm)
(mm)

28.86 €

1 7 Days P42R16

Loading...

  1. 1

Basic information

Material Contact surface ruby

Tech Support