SMPR, Swivel Element, Compact, Type C (5113829)

SMPR, Swivel Element, Compact, Type C 5113829

Product Details:

Manufacturer part number: 5113829

Brand: MAHR

Price: 354.29

Delivery time: 7 Days


Technical Data:

Reference-No.: 048606C015

Angle a: 90 °

Length (mm): 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113829

Part Number
5113829
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

354.29 €

1 7 Days 048606C0159015

Loading...

  1. 1

Tech Support