Manufacturer part number: 5115303
Brand: MAHR
Price: 4,405.71 €
Delivery time: 7 Days
Dimension H Min: 60.7 mm
Dimenson L3: 19 mm
Diameter: max. 8 - 60 mm
Reference-No.: PV6610B12
Dimension H Max: 136.43 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5115303
Part Number
|
---|
5115303 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension H Min (mm) | Dimenson L3 (mm) | Diameter | Reference-No. | Dimension H Max (mm) | Angle a (°) | Dimension Y (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
4,405.71 € | 1 | 7 Days | 60.7 | 19 | max. 8 - 60 mm | PV6610B12 | 136.43 | 90 | - |
Loading...
Length (mm)(mm) | 12 |
---|