Manufacturer part number: 4103074
Brand: MAHR
Price: 783.00 €
Delivery time: 9 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4103074
Data interface | USB; Opto RS-232C; Digimatic | Energy supply | Battery life approx. 3 years | Depth Rod | round |
---|---|---|---|---|---|
IP protection category | IP 67 | Package contains | battery; instruction manual; case | Resolution mm/inch | 0.01 / .0005" |
Height of digits(mm) | 8.5 | Part feature | Distance; Outside diameter; Inside diameter | Measuring range | 0 - 150 |
Error limit (mm)(mm) | 0.03 | Standard | Factory standard | Error limit inches (text) | .001" |
Measuring range inch | 0 - 6" |
This page is Digital Caliper for special applications MarCal 16 EWR-NA, part number 4103074.
You can find the detail information about specifications and dimensions on part number 4103074.
Part Number |
---|
4103074DKS |
4103074KAL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
797.70 € | 1 | 42 Days | ||
791.90 € | 1 | 7 Days |