Digital universal caliper MarCal 18 EWR-V (4118807KAL)

Digital universal caliper MarCal 18 EWR-V 4118807KAL

Product Details:

Manufacturer part number: 4118807KAL

Brand: MAHR

Price: 674.90

Delivery time: 7 Days


Technical Data:

Depth Rod: rectangular

IP protection category: IP 67

Package contains: -

Height of digits: 8.5 mm

Measuring range: 0 - 200


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4118807KAL

Part Number
4118807KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Depth Rod IP protection category Package contains Height of digits
(mm)
Measuring range Error limit (mm)
(mm)
Standard Error limit inches (text) Measuring range inch

674.90 €

1 7 Days rectangularIP 67-8.50 - 2000.03DIN 862.001"0 - 8"

Loading...

  1. 1

Basic information

Data interface USB; Opto RS-232C; Digimatic Energy supply Battery life approx. 3 years Resolution mm/inch 0.01 / .0005"
Part feature Distance; Outside diameter; Inside diameter; Thread; Gears

This page is Digital universal caliper MarCal 18 EWR-V, part number 4118807KAL.
You can find the detail information about specifications and dimensions on part number 4118807KAL.

Variation of this product

Part Number
4112722
4112722DKS
4112722KAL
4112723
4112723KAL
4118807
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Depth Rod IP protection category Package contains Height of digits
(mm)
Measuring range Error limit (mm)
(mm)
Standard Error limit inches (text) Measuring range inch

942.00 €

1 9 Days -IP 65battery; case; instruction manual; anvils100 - 3000.06Factory standard.0025"0 - 12"

993.50 €

1 42 Days -IP 65battery; case; instruction manual; anvils100 - 3000.06Factory standard.0025"0 - 12"

981.00 €

1 7 Days -IP 65battery; case; instruction manual; anvils100 - 3000.06Factory standard.0025"0 - 12"

1,275.00 €

1 9 Days -IP 65battery; case; instruction manual; anvils12.50 - 5000.08Factory standard.003"0 - 20"

1,314.00 €

1 7 Days -IP 65battery; case; instruction manual; anvils12.50 - 5000.08Factory standard.003"0 - 20"

666.00 €

1 9 Days rectangularIP 67-8.50 - 2000.03DIN 862.001"0 - 8"

Tech Support