Manufacturer part number: 4103377KAL
Brand: MAHR
Price: 891.50 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4103377KAL
Data interface | Integrated wireless | Energy supply | Battery life approx. 3 years (approx. 0.5 in wireless mode) | Depth Rod | none |
---|---|---|---|---|---|
IP protection category | IP 67 | Package contains | battery; instruction manual; case | Resolution mm/inch | 0.01 / .0005" |
Height of digits(mm) | 11 | Part feature | Outside diameter | Measuring range | 0 - 140 |
Error limit (mm)(mm) | 0.03 | Standard | Factory standard | Error limit inches (text) | .001" |
Measuring range inch | 0 - 6" |