Manufacturer part number: 4103084
Brand: MAHR
Price: 624.00 €
Delivery time: 9 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4103084
Data interface | USB; Opto RS-232C; Digimatic | Energy supply | Battery life approx. 3 years | Depth Rod | rectangular |
---|---|---|---|---|---|
IP protection category | IP 67 | Package contains | battery; instruction manual; case | Resolution mm/inch | 0.01 / .0005" |
Height of digits(mm) | 8.5 | Part feature | Distance | Measuring range | 10 - 210 |
Error limit (mm)(mm) | 0.04 | Standard | Factory standard | Error limit inches (text) | .0015" |
Measuring range inch | 0.4 - 8.3" |