Inductive probe Millimar P1300 TA without cable (4400192)

Inductive probe Millimar P1300 TA without cable 4400192

Product Details:

Manufacturer part number: 4400192

Brand: MAHR

Price: 371.43

Delivery time: 7 Days


Technical Data:

Dimensions a in mm: 94.2 mm

Dimensions c in mm: 107.2 mm

Linearity deviation within +/- .020": 40 µ"

Repeatability fw in inches (text): 4 µ"

Package contains: instruction manual; spanner for preliminary stroke setting; hose connector for compressed air


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4400192

Part Number
4400192
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions a in mm
(mm)
Dimensions c in mm
(mm)
Linearity deviation within +/- .020" Repeatability fw in inches (text) Package contains Measuring value hysteresis fu in inches (text) Linearity deviation within +/- .039" Temperature coefficient
(µm/°C)
Dimensions d in mm
(mm)
Measuring range, test indicator, comparator, probe inches Distance to lower stop (inch) Dimensions b in mm
(mm)
Distance to upper stop (inch)

371.43 €

1 7 Days 94.2107.240 µ"4 µ"instruction manual; spanner for preliminary stroke setting; hose connector for compressed air20 µ"120 µ"0.15133.6± .079"- .09 ... 0"61.9+ .09 ... .173"

Loading...

  1. 1

Basic information

Measuring range, test indicator, comparator, probe ± 1 Hysteresis error of the measured value µm(µm) 0.5 Distance to upper stop +2.2 . . . 4.4
Linearity deviation within +/- 0,5 mm(µm) 1 Sensitivity deviation(%) 0.3 IP protection category IP 64
Measuring force (text) 0,75 N +/- 0,15 N Linearity deviation within +/- 1,0 mm(µm) 3 Repeatability µm(µm) 0.1
Compatibility Tesa Distance to lower stop -2.2 . . . 0 Increase in measuring force 0,3 N/mm

Tech Support