Dial Caliper MarCal 16 U (4107005)

Dial Caliper MarCal 16 U 4107005

Product Details:

Manufacturer part number: 4107005

Brand: MAHR

Price: 131.00

Delivery time: 31 Days


Technical Data:

Readings_mm: 0.01 mm

Range per rev. in mm: 1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4107005

Part Number
4107005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Readings_mm
(mm)
Range per rev. in mm
(mm)

131.00 €

1 31 Days 0.011

Loading...

  1. 1

Basic information

Scale_diameter_mm(mm) 34 Depth Rod rectangular Dial color White
Package contains case Part feature Distance; Outside diameter; Inside diameter Measuring range 0 - 150
Error limit (mm)(mm) 0.03 Standard DIN 862 Friction wheel true

Tech Support