Manufacturer part number: 4112705KAL
Brand: MAHR
Price: 525.70 €
Delivery time: 7 Days
Height of digits: 10 mm
Measuring range: 0 - 300
Error limit (mm): 0.03 mm
Error limit inches (text): .001"
Measuring range inch: 0 - 12"
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4112705KAL
Part Number
|
---|
4112705KAL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height of digits (mm) | Measuring range | Error limit (mm) (mm) | Error limit inches (text) | Measuring range inch | |
---|---|---|---|---|---|---|---|---|---|
525.70 € | 1 | 7 Days | 10 | 0 - 300 | 0.03 | .001" | 0 - 12" |
Loading...
Data interface | USB; Opto RS-232C; Digimatic | Energy supply | Battery life approx. 3 years | IP protection category | IP 65 |
---|---|---|---|---|---|
Package contains | battery; instruction manual; case | Resolution mm/inch | 0.01 / .0005" | Part feature | Distance; Outside diameter; Inside diameter |
Standard | Factory standard |