Manufacturer part number: 4126532
Brand: MAHR
Price: 756.00 €
Delivery time: 9 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4126532
Data interface | Integrated wireless | Energy supply | Battery life approx. 3 years (approx. 0.5 in wireless mode) | IP protection category | IP 67 |
---|---|---|---|---|---|
Package contains | battery; instruction manual; anvils 30 Ent (1mm), 902 (4mm) and 903 (4mm); case | Resolution mm/inch | 0.01 / .0005" | Height of digits(mm) | 11 |
Part feature | Distance | Measuring range | 0 - 100 | Error limit (mm)(mm) | 0.03 |
Standard | Factory standard | Error limit inches (text) | .001" | Measuring range inch | 0 - 4" |