Manufacturer part number: 5313180
Brand: MAHR
Price: 980.57 €
Delivery time: 15 Days
Repeatability fw in inches (text): 1.2 µ"
Measuring value hysteresis fu in inches (text): 20 µ"
Linearity deviation within +/- .012": 36 µ"
Measuring range, test indicator, comparator, probe inches: - .12 ... + .39"
Distance to lower stop (inch): - .0146"
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5313180
Part Number
|
---|
5313180 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Repeatability fw in inches (text) | Measuring value hysteresis fu in inches (text) | Linearity deviation within +/- .012" | Measuring range, test indicator, comparator, probe inches | Distance to lower stop (inch) | Distance to upper stop (inch) | |
---|---|---|---|---|---|---|---|---|---|---|
980.57 € | 1 | 15 Days | 1.2 µ" | 20 µ" | 36 µ" | - .12 ... + .39" | - .0146" | + .063" |
Loading...
Measuring range, test indicator, comparator, probe | -0.3 . . . 1 | Hysteresis error of the measured value µm(µm) | 0.5 | Distance to upper stop | +1.6 |
---|---|---|---|---|---|
Sensitivity deviation(%) | 0.5 | IP protection category | IP 50 | Measuring force (text) | 0,25 N +/- 0,05 N |
Cable length(m) | 1.5 | Repeatability µm(µm) | 0.03 | Compatibility | Mahr LVDT |
Linearity deviation within +/- 0,3 mm(µm) | 0.9 | Distance to lower stop | -0.37 | Increase in measuring force | 0,04 N/mm |
Configure
Basic Attributes
Repeatability fw in inches (text)
Measuring value hysteresis fu in inches (text)
Linearity deviation within +/- .012"
Measuring range, test indicator, comparator, probe inches
Distance to lower stop (inch)
Distance to upper stop (inch)
Filter by standard shipping days
Optional Attributes