Caliper MarCal 16 U (4107900)

Caliper MarCal 16 U 4107900

Product Details:

Manufacturer part number: 4107900

Brand: MAHR

Price: 106.50

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4107900

Part Number
4107900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

106.50 €

1 7 Days

Loading...

  1. 1

Basic information

Scale_diameter_mm(mm) 34 Range per rev. in inches (text) .100" Depth Rod rectangular
Dial color Black Package contains case Scale diameter inches (text) 1.3"
Part feature Distance; Outside diameter; Inside diameter Standard Factory standard Graduation value inch .0001''
Error limit inches (text) .0012" Measuring range inch 0 - 6"

This page is Caliper MarCal 16 U, part number 4107900.
You can find the detail information about specifications and dimensions on part number 4107900.

Variation of this product

Part Number
4107900DKS
4107900KAL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

121.20 €

1 42 Days

115.40 €

1 7 Days

Tech Support