Millimar Measuring springs RS79 (5115146)

Millimar Measuring springs RS79 5115146

Product Details:

Manufacturer part number: 5115146

Brand: MAHR

Price: 14.63

Delivery time: 7 Days


Technical Data:

Force P: 4.5 N

Reference-No.: RS7931

Dimension L: 100 mm

Rigidity: 0.018

Length (mm): 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5115146

Part Number
5115146
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Force P
(N)
Reference-No. Dimension L
(mm)
Rigidity Length (mm)
(mm)

14.63 €

1 7 Days 4.5RS79311000.018100

Loading...

  1. 1

Tech Support