Manufacturer part number: 4103078
Brand: MAHR
Price: 804.00 €
Delivery time: 9 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4103078
Data interface | USB; Opto RS-232C; Digimatic | Energy supply | Battery life approx. 3 years | Depth Rod | none |
---|---|---|---|---|---|
IP protection category | IP 67 | Package contains | battery; instruction manual; case | Resolution mm/inch | 0.01 / .0005" |
Height of digits(mm) | 8.5 | Part feature | Inside diameter | Measuring range | 20 - 170 |
Error limit (mm)(mm) | 0.03 | Standard | Factory standard | Error limit inches (text) | .001" |
Measuring range inch | 0.8 - 6.7" |