Manufacturer part number: 4103073DKS
Brand: MAHR
Price: 324.70 €
Delivery time: 42 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4103073DKS
Data interface | USB; Opto RS-232C; Digimatic | Energy supply | Battery life approx. 3 years | Depth Rod | round |
---|---|---|---|---|---|
IP protection category | IP 67 | Package contains | battery; instruction manual; case | Resolution mm/inch | 0.01 / .0005" |
Height of digits(mm) | 8.5 | Part feature | Distance; Inside diameter; Outside diameter | Measuring range | 0 - 150 |
Error limit (mm)(mm) | 0.03 | Standard | DIN 862 | Error limit inches (text) | .001" |
Measuring range inch | 0 - 6" |
This page is Digital Caliper for special applications MarCal 16EWR-H, part number 4103073DKS.
You can find the detail information about specifications and dimensions on part number 4103073DKS.
Part Number |
---|
4103073 |
4103073KAL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
310.00 € | 1 | 9 Days | ||
318.90 € | 1 | 7 Days |