Inductive probe Millimar P2004 MB (5323030)

Inductive probe Millimar P2004 MB 5323030

Product Details:

Manufacturer part number: 5323030

Brand: MAHR

Price: 469.71

Delivery time: 31 Days


Technical Data:

Dimensions a in mm: 88.7 mm

Dimensions f in mm: 8 mm

Dimension m in mm: 12.5 mm

Dimensions c in mm: 21.3 mm

Linearity deviation within +/- .020": 16 µ"


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5323030

Part Number
5323030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions a in mm
(mm)
Dimensions f in mm
(mm)
Dimension m in mm
(mm)
Dimensions c in mm
(mm)
Linearity deviation within +/- .020" Repeatability fw in inches (text) Measuring value hysteresis fu in inches (text) Linearity deviation within +/- .039" Dimension k in mm
(mm)
Connection thread g Compatibility Dimensions i in mm
(mm)
Dimension j in mm
(mm)
Dimensions h in mm
(mm)
Dimensions d in mm
(mm)
Measuring range, test indicator, comparator, probe inches Dimension l in mm
(mm)
Linearity deviation within +/- .079" Distance to lower stop (inch) Dimensions b in mm
(mm)
Distance to upper stop (inch) Dimensions e in mm
(mm)

469.71 €

1 31 Days 88.7812.521.316 µ"4 µ"20 µ"60 µ"9M 2,5Mahr VLDT26.53.6146± .079"8.3120 µ"- .09 ... 0"28+ .09 ... .173"9.2

Loading...

  1. 1

Basic information

Measuring range, test indicator, comparator, probe ± 2 Hysteresis error of the measured value µm(µm) 0.5 Distance to upper stop +2.2 . . . 4.4
Linearity deviation within +/- 0,5 mm(µm) 0.4 Sensitivity deviation(%) 0.3 IP protection category IP 64
Package contains instruction manual; cap for radial cable output; spanner for preliminary stroke setting Measuring force (text) Depending upon air pressure Linearity deviation within +/- 2,0 mm(µm) 3
Cable length(m) 2.5 Temperature coefficient(µm/°C) 0.15 Linearity deviation within +/- 1,0 mm(µm) 1.5
Repeatability µm(µm) 0.1 Distance to lower stop -2.2 . . . 0

Tech Support