Digital Caliper for special applications MarCal 16 EWR-SA (Part Numbers)

Digital Caliper for special applications MarCal 16 EWR-SA
Functions:
ON/OFF
AUTO-ON / OFF
mm/inch
LOCK function (key lock)
RESET (set display to zero)
DATA (data transmission via connection cable)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4103077
4103077DKS
4103077KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

813.00 €

1 9 Days

849.00 €

1 42 Days

840.50 €

1 7 Days

Loading...

  1. 1

Basic information

Data interface USB; Opto RS-232C; Digimatic Energy supply Battery life approx. 3 years Depth Rod none
IP protection category IP 67 Package contains battery; instruction manual; case Resolution mm/inch 0.01 / .0005"
Height of digits(mm) 8.5 Part feature Outside diameter Measuring range 0 - 140
Error limit (mm)(mm) 0.03 Standard Factory standard Error limit inches (text) .001"
Measuring range inch 0 - 6"

Tech Support