Digital depth gauge MarCal 30 EWRi (4126756)

Digital depth gauge MarCal 30 EWRi 4126756

Product Details:

Manufacturer part number: 4126756

Brand: MAHR

Price: 648.00

Delivery time: 9 Days


Technical Data:

Depth Rod: -

Height of digits: 11 mm

Measuring range: 0 - 300

Error limit (mm): 0.04 mm

Error limit inches (text): .0015"


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4126756

Part Number
4126756
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Depth Rod Height of digits
(mm)
Measuring range Error limit (mm)
(mm)
Error limit inches (text) Measuring range inch

648.00 €

1 9 Days -110 - 3000.04.0015"0 - 12"

Loading...

  1. 1

Basic information

Data interface Integrated wireless Energy supply Battery life approx. 3 years (approx. 0.5 in wireless mode) IP protection category IP 67
Package contains battery; instruction manual; case Resolution mm/inch 0.01 / .0005" Standard Factory standard

This page is Digital depth gauge MarCal 30 EWRi, part number 4126756.
You can find the detail information about specifications and dimensions on part number 4126756.

Variation of this product

Part Number
4126754
4126754KAL
4126755
4126756KAL
4126757
4126757KAL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Depth Rod Height of digits
(mm)
Measuring range Error limit (mm)
(mm)
Error limit inches (text) Measuring range inch

564.00 €

1 9 Days -110 - 2000.03.001"0 - 8"

578.50 €

1 7 Days -110 - 2000.03.001"0 - 8"

498.00 €

1 9 Days -110 - 1500.03.001"0 - 6"

672.50 €

1 7 Days -110 - 3000.04.0015"0 - 12"

750.00 €

1 9 Days -110 - 5000.05.002"0 - 20"

774.50 €

1 7 Days -110 - 5000.05.002"0 - 20"

Tech Support