Digital universal caliper MarCal 16 EWRi-V (4118907)

Digital universal caliper MarCal 16 EWRi-V 4118907

Product Details:

Manufacturer part number: 4118907

Brand: MAHR

Price: 723.00

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4118907

Part Number
4118907
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

723.00 €

1 7 Days

Loading...

  1. 1

Basic information

Data interface Integrated wireless Energy supply Battery life approx. 3 years (approx. 0.5 in wireless mode) Depth Rod rectangular
IP protection category IP 67 Resolution mm/inch 0.01 / .0005" Height of digits(mm) 11
Part feature Distance; Outside diameter; Inside diameter; Thread; Gears Measuring range 0 - 200 Error limit (mm)(mm) 0.03
Standard DIN 862 Error limit inches (text) .001" Measuring range inch 0 - 8"

Tech Support