Manufacturer part number: 4126699
Brand: MAHR
Price: 507.00 €
Delivery time: 9 Days
Measuring range: 0 - 200
Error limit (mm): 0.03 mm
Error limit inches (text): .001"
Measuring range inch: 0 - 8"
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4126699
Data interface | USB; Opto RS-232C; Digimatic | Energy supply | Battery life approx. 3 years | IP protection category | IP 67 |
---|---|---|---|---|---|
Package contains | battery; instruction manual; case | Resolution mm/inch | 0.01 / .0005" | Height of digits(mm) | 8.5 |
Part feature | Distance | Standard | Factory standard |