Inductive probe Millimar P2010 FB (5324034)

Inductive probe Millimar P2010 FB 5324034

Product Details:

Manufacturer part number: 5324034

Brand: MAHR

Price: 593.14

Delivery time: 7 Days


Technical Data:

Dimensions a in mm: 125.7 mm

Dimension m in mm: 12.5 mm

Dimensions c in mm: 34 mm

Dimension k in mm: 9 mm

Connection thread g: 4/48 UNF


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5324034

Part Number
5324034
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions a in mm
(mm)
Dimension m in mm
(mm)
Dimensions c in mm
(mm)
Dimension k in mm
(mm)
Connection thread g Compatibility Dimensions i in mm
(mm)
Dimension j in mm
(mm)
Dimensions h in mm
(mm)
Dimension l in mm
(mm)
Dimensions b in mm
(mm)
Dimension f in inches
(inch)
Dimensions e in mm
(mm)

593.14 €

1 7 Days 125.712.53494/48 UNFFederal26.53.6148.3280.3759.2

Loading...

  1. 1

Basic information

Linearity deviation within +/- .197" 200 µ" Measuring range, test indicator, comparator, probe ± 5 Hysteresis error of the measured value µm(µm) 1
Distance to upper stop +5.3 Sensitivity deviation(%) 0.3 Linearity deviation within +/- 5,0 mm(µm) 20
IP protection category IP 64 Repeatability fw in inches (text) 8 µ" Package contains instruction manual; cap for radial cable output; spanner for preliminary stroke setting
Measuring force (text) Depending upon air pressure Linearity deviation within +/- 2,0 mm(µm) 4 Measuring value hysteresis fu in inches (text) 40 µ"
Cable length(m) 2.5 Temperature coefficient(µm/°C) 0.15 Repeatability µm(µm) 0.2
Dimensions d in mm(mm) 6 Measuring range, test indicator, comparator, probe inches ± .197" Linearity deviation within +/- .079" 160 µ"
Distance to lower stop -5.3 Distance to lower stop (inch) - .20" Distance to upper stop (inch) + .20"

Tech Support