Inductive probe Millimar P2104 UA (5324073)

Inductive probe Millimar P2104 UA 5324073

Product Details:

Manufacturer part number: 5324073

Brand: MAHR

Price: 531.43

Delivery time: 7 Days


Technical Data:

Dimensions a in mm: 128.7 mm

Dimensions f in mm: 8 mm

Dimension m in mm: 12.5 mm

Dimensions c in mm: 37 mm

Linearity deviation within +/- .020": 20 µ"


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5324073

Part Number
5324073
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions a in mm
(mm)
Dimensions f in mm
(mm)
Dimension m in mm
(mm)
Dimensions c in mm
(mm)
Linearity deviation within +/- .020" Repeatability fw in inches (text) Measuring value hysteresis fu in inches (text) Linearity deviation within +/- .039" Dimension k in mm
(mm)
Connection thread g Compatibility Dimensions i in mm
(mm)
Dimension j in mm
(mm)
Dimensions h in mm
(mm)
Dimensions d in mm
(mm)
Measuring range, test indicator, comparator, probe inches Dimension l in mm
(mm)
Linearity deviation within +/- .079" Distance to lower stop (inch) Dimensions b in mm
(mm)
Distance to upper stop (inch) Dimensions e in mm
(mm)

531.43 €

1 7 Days 128.7812.53720 µ"8 µ"20 µ"80 µ"9M 2,5Marposs26.53.6146± .079"8.3160 µ"- .09 ... 0"28.33 ... .41"9.2

Loading...

  1. 1

Basic information

Measuring range, test indicator, comparator, probe ± 2 Hysteresis error of the measured value µm(µm) 1 Distance to upper stop +8.4 . . . 10.4
Linearity deviation within +/- 0,5 mm(µm) 0.5 Sensitivity deviation(%) 0.3 IP protection category IP 64
Package contains instruction manual; cap for radial cable output; spanner for preliminary stroke setting Measuring force (text) 0,75 N +/- 0,15 N Linearity deviation within +/- 2,0 mm(µm) 4
Cable length(m) 2.5 Temperature coefficient(µm/°C) 0.15 Linearity deviation within +/- 1,0 mm(µm) 2
Repeatability µm(µm) 0.2 Distance to lower stop -2.2 . . . 0 Increase in measuring force 0,1 N/mm

Tech Support