Manufacturer part number: 4157031DKS
Brand: MAHR
Price: 685.24 €
Delivery time: 42 Days
Measuring range: 25 - 50
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4157031DKS
Data interface | MarConnect (bidirectional); USB; Digimatic | Energy supply | Battery life approx. 2 years | Spindle diameter_mm(mm) | 6.5 |
---|---|---|---|---|---|
IP protection category | IP 65 | Package contains | instruction manual; battery; setting standard (measuring range of 25-50 mm); case | Resolution mm/inch | 0.001 / .00005" |
Height of digits(mm) | 10 | Standard | DIN 863-3 | Spindle thread pitch_mm(mm) | 0.5 |
Error limit_µm(µm) | 4 |
This page is Digital Micrometer Micromar 40 EWR-R, part number 4157031DKS.
You can find the detail information about specifications and dimensions on part number 4157031DKS.
Part Number |
---|
4157030 |
4157030DKS |
4157030KAL |
4157031 |
4157031KAL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Measuring range |
---|---|---|---|---|---|
585.00 € | 1 | 9 Days | 0 - 25 | ||
606.50 € | 1 | 42 Days | 0 - 25 | ||
601.60 € | 1 | 7 Days | 0 - 25 | ||
645.00 € | 1 | 7 Days | 25 - 50 | ||
661.60 € | 1 | 7 Days | 25 - 50 |