Manufacturer part number: 4157115
Brand: MAHR
Price: 1,820.00 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4157115
Data interface | Integrated wireless | Energy supply | Battery life approx. 3 years (approx. 0.5 in wireless mode) | Spindle diameter_mm(mm) | 6.5 |
---|---|---|---|---|---|
IP protection category | IP 65 | Package contains | instruction manual; battery; setting values; case | Resolution mm/inch | 0.001 / .00005" |
Height of digits(mm) | 10 | Part feature | Outside diameter; Distance | Measuring range | 0 - 100 |
Standard | Factory standard | Spindle thread pitch_mm(mm) | 0.5 |
This page is Digital Micrometer Set Micromar 40 EWRi, part number 4157115.
You can find the detail information about specifications and dimensions on part number 4157115.
Part Number |
---|
4157115DKS |
4157115KAL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
1,962.50 € | 1 | Quote | ||
1,918.00 € | 1 | 7 Days |