Micrometer Micromar 40 A (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4134000
4134000DKS
4134000KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measuring range Error limit_µm
(µm)

66.00 €

1 31 Days 0 - 254

87.50 €

1 42 Days 0 - 254

82.60 €

1 7 Days 0 - 254

Loading...

  1. 1

Basic information

Spindle diameter_mm(mm) 6.5 Readings_mm(mm) 0.01 Package contains setting standard (measuring range of 25-50 mm); instruction manual; case
Part feature Distance; Outside diameter Standard DIN 863-1 Spindle thread pitch_mm(mm) 0.5

Tech Support