Self-centering inside micrometer set (4190351KAL)

Self-centering inside micrometer set 4190351KAL

Product Details:

Manufacturer part number: 4190351KAL

Brand: MAHR

Price: 1,046.00

Delivery time: 7 Days


Technical Data:

Readings_mm: 0.001 mm

Package contains: instruction manual; setting rings; allen key; key for replacing measuring heads (from 30 mm); case

Measuring range: 12 - 20

Error limit_µm: 4 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4190351KAL

Part Number
4190351KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Readings_mm
(mm)
Package contains Measuring range Error limit_µm
(µm)

1,046.00 €

1 7 Days 0.001instruction manual; setting rings; allen key; key for replacing measuring heads (from 30 mm); case12 - 204

Loading...

  1. 1

Basic information

Standard DIN 863-4

Tech Support