Precision bench micrometer Micromar 40 TS (4154030)

Precision bench micrometer Micromar 40 TS 4154030

Product Details:

Manufacturer part number: 4154030

Brand: MAHR

Price: 1,125.00

Delivery time: 31 Days


Technical Data:

Readings_mm: 0.005 mm

Flatness in µm: 0.2 µm

Package contains: instruction manual

Parallel error in µm: 2 µm

Dial comparator measuring range (measuring screw) inches: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4154030

Part Number
4154030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Readings_mm
(mm)
Flatness in µm
(µm)
Package contains Parallel error in µm
(µm)
Dial comparator measuring range (measuring screw) inches Indicating instrument Measuring range Standard Spindle thread pitch_mm
(mm)
Graduation value inch Error limit inches (text) Error limit_µm
(µm)
Measuring range, dial comparator (measuring screw)

1,125.00 €

1 31 Days 0.0050.2instruction manual2-Millimess 10030 - 50DIN 863-30.5--2± 50

Loading...

  1. 1

Basic information

Spindle diameter_mm(mm) 7.5 Part feature Distance; Outside diameter

This page is Precision bench micrometer Micromar 40 TS, part number 4154030.
You can find the detail information about specifications and dimensions on part number 4154030.

Variation of this product

Part Number
4154030KAL
4154031
4154031KAL
4154930
4154930KAL
4154931
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Readings_mm
(mm)
Flatness in µm
(µm)
Package contains Parallel error in µm
(µm)
Dial comparator measuring range (measuring screw) inches Indicating instrument Measuring range Standard Spindle thread pitch_mm
(mm)
Graduation value inch Error limit inches (text) Error limit_µm
(µm)
Measuring range, dial comparator (measuring screw)

1,173.24 €

1 7 Days 0.0050.2instruction manual2-Millimess 10030 - 50DIN 863-30.5--2± 50

951.00 €

1 31 Days 0.0050.2instruction manual2-Without readout0 - 50DIN 863-30.5--2±

983.50 €

1 7 Days 0.0050.2instruction manual2-Without readout0 - 50DIN 863-30.5--2±

1,125.00 €

1 7 Days --dial comparator 1003 Z; instruction manual-± .0025"Millimess 1003 Z---.00025".00008"--

1,173.24 €

1 7 Days --dial comparator 1003 Z; instruction manual-± .0025"Millimess 1003 Z---.00025".00008"--

951.00 €

1 7 Days --instruction manual--Without readout---.00025".00008"--

Tech Support