Manufacturer part number: 4157041
Brand: MAHR
Price: 771.00 €
Delivery time: 9 Days
Measuring range: 0 - 25
Error limit_µm: 4 µm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4157041
Data interface | MarConnect (bidirectional); USB; Digimatic | Energy supply | Battery life approx. 2 years | Spindle diameter_mm(mm) | 6.5 |
---|---|---|---|---|---|
IP protection category | IP 65 | Package contains | instruction manual; battery; setting standard (measuring range of 25-50 mm); case | Resolution mm/inch | 0.001 / .00005" |
Height of digits(mm) | 10 | Standard | DIN 863-3 | Spindle thread pitch_mm(mm) | 5 |
This page is Digital Micrometer Micromar 40 EWR-S, part number 4157041.
You can find the detail information about specifications and dimensions on part number 4157041.
Part Number |
---|
4157041DKS |
4157041KAL |
4157042 |
4157042DKS |
4157042KAL |
4157043 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Measuring range | Error limit_µm (µm) |
---|---|---|---|---|---|---|
792.50 € | 1 | Quote | 0 - 25 | 4 | ||
787.60 € | 1 | 7 Days | 0 - 25 | 4 | ||
957.00 € | 1 | 9 Days | 25 - 50 | 4 | ||
997.24 € | 1 | Quote | 25 - 50 | 4 | ||
984.50 € | 1 | 7 Days | 25 - 50 | 4 | ||
984.00 € | 1 | 9 Days | 50 - 75 | 5 |