Manufacturer part number: 4154003
Brand: MAHR
Price: 1,100.00 €
Delivery time: 31 Days
Package contains: instruction manual; case
Measuring range: 100 - 150
Error limit_µm: 2 µm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4154003
Readings_mm(mm) | 0.01 | Flatness in µm(µm) | 0.2 | Parallel error in µm(µm) | 2 |
---|---|---|---|---|---|
Part feature | Distance; Outside diameter | Indicating instrument | Millimess 1003 | Standard | DIN 863-3 |
Spindle thread pitch_mm(mm) | 0.5 | Measuring range, dial comparator (measuring screw) | ± 50 |
This page is Micrometer with integrated dial comparator Micromar 40 T, part number 4154003.
You can find the detail information about specifications and dimensions on part number 4154003.
Part Number |
---|
4154001 |
4154001KAL |
4154002 |
4154004 |
4154004KAL |
4154017 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Package contains | Measuring range | Error limit_µm (µm) |
---|---|---|---|---|---|---|---|
966.00 € | 1 | 31 Days | instruction manual; case | 25 - 50 | 2 | ||
1,014.24 € | 1 | 7 Days | instruction manual; case | 25 - 50 | 2 | ||
1,020.00 € | 1 | 31 Days | instruction manual; case | 50 - 100 | 2 | ||
1,145.00 € | 1 | 31 Days | instruction manual; case | 150 - 200 | 2 | ||
1,201.00 € | 1 | 7 Days | instruction manual; case | 150 - 200 | 2 | ||
702.00 € | 1 | 9 Days | instruction manual; excludes indicator; case | 0 - 25 | - |