Micrometer with integrated dial comparator Micromar 40 FC (4150200)

Micrometer with integrated dial comparator Micromar 40 FC 4150200

Product Details:

Manufacturer part number: 4150200

Brand: MAHR

Price: 1,155.00

Delivery time: 31 Days


Technical Data:

Measuring range: 0 - 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4150200

Part Number
4150200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measuring range

1,155.00 €

1 31 Days 0 - 25

Loading...

  1. 1

Basic information

Spindle diameter_mm(mm) 7.5 Readings_mm(mm) 0.01 Flatness in µm(µm) 0.2
Package contains instruction manual; case Parallel error in µm(µm) 1 Part feature Distance; Outside diameter
Standard Factory standard Spindle thread pitch_mm(mm) 0.5 Error limit_µm(µm) 2
Measuring range, dial comparator (measuring screw) ± 65

Tech Support