Self-centering inside measuring pistol Micromar 844 A (4487614)

Self-centering inside measuring pistol Micromar 844 A 4487614

Product Details:

Manufacturer part number: 4487614

Brand: MAHR

Price: 1,480.00

Delivery time: 31 Days


Technical Data:

Measuring range: 100 - 125

Error limit_µm: 5 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4487614

Part Number
4487614
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measuring range Error limit_µm
(µm)

1,480.00 €

1 31 Days 100 - 1255

Loading...

  1. 1

Basic information

Package contains excludes indicator; basic units 844 Ag; measuring head 44 Ak; instruction manual; case Standard Factory standard

This page is Self-centering inside measuring pistol Micromar 844 A, part number 4487614.
You can find the detail information about specifications and dimensions on part number 4487614.

Variation of this product

Part Number
4487612KAL
4487613
4487613KAL
4487614KAL
4487615
4487615KAL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measuring range Error limit_µm
(µm)

1,234.00 €

1 7 Days 70 - 854

1,225.00 €

1 31 Days 85 - 1004

1,249.00 €

1 7 Days 85 - 1004

1,510.24 €

1 7 Days 100 - 1255

1,665.00 €

1 31 Days 125 - 1505

1,695.24 €

1 7 Days 125 - 1505

Tech Support