Digital Micrometer Micromar 40 EWRi (4157105)

Digital Micrometer Micromar 40 EWRi 4157105

Product Details:

Manufacturer part number: 4157105

Brand: MAHR

Price: 771.00

Delivery time: 9 Days


Technical Data:

Parallel error in µm: 3 µm

Measuring range: 125 - 150

Standard: DIN 863-1

Error limit_µm: 6 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4157105

Part Number
4157105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Parallel error in µm
(µm)
Measuring range Standard Error limit_µm
(µm)

771.00 €

1 9 Days 3125 - 150DIN 863-16

Loading...

  1. 1

Basic information

Data interface Integrated wireless Energy supply Battery life approx. 3 years (approx. 0.5 in wireless mode) Spindle diameter_mm(mm) 6.5
IP protection category IP 65 Flatness in µm(µm) 0.6 Package contains instruction manual; battery; setting standard (measuring range of 25-50 mm); case
Resolution mm/inch 0.001 / .00005" Height of digits(mm) 10 Part feature Outside diameter; Distance
Spindle thread pitch_mm(mm) 0.5

This page is Digital Micrometer Micromar 40 EWRi, part number 4157105.
You can find the detail information about specifications and dimensions on part number 4157105.

Variation of this product

Part Number
4157101
4157101DKS
4157101KAL
4157105DKS
4157105KAL
4157106
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Parallel error in µm
(µm)
Measuring range Standard Error limit_µm
(µm)

406.00 €

1 31 Days 225 - 50Factory standard2

446.24 €

1 42 Days 225 - 50Factory standard2

433.50 €

1 7 Days 225 - 50Factory standard2

818.24 €

1 42 Days 3125 - 150DIN 863-16

803.50 €

1 7 Days 3125 - 150DIN 863-16

792.00 €

1 7 Days 4150 - 175DIN 863-17

Tech Support